(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]
· A rough-and-finish, staggered-tooth T-slot cutter made by Taiyo Tool.
· Material: SKH56
Part Number |
---|
RF-STC20-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Neck Diameter (mm) | Neck Length (mm) | Side Flute Length (Bottom) (mm) | Side Flute Length (Handle) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,752.29 | 1 Piece(s) | 5 Day(s) or more | 20 | 120 | 95 | 4 | 12 | 6 | 11 | 19 | 4 | 3 |
Loading...
Please check the type/dimensions/specifications of the part RF-STC20-6 in the Rough and Finish Staggered Tooth T-Slot Cutter RF-STC (SKH56) series.
Part Number |
---|
RF-STC20-10 |
RF-STC20-5 |
RF-STC20-7 |
RF-STC20-8 |
RF-STC22-10 |
RF-STC22-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Neck Diameter (mm) | Neck Length (mm) | Side Flute Length (Bottom) (mm) | Side Flute Length (Handle) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,752.29 | 1 Piece(s) | 5 Day(s) or more | 20 | 120 | 90 | 4 | 12 | 10 | 11 | 20 | 4 | 3 | ||
₹ 17,752.29 | 1 Piece(s) | 5 Day(s) or more | 20 | 120 | 95 | 4 | 12 | 5 | 11 | 20 | 4 | 3 | ||
₹ 17,752.29 | 1 Piece(s) | 5 Day(s) or more | 20 | 120 | 95 | 4 | 12 | 7 | 11 | 18 | 4 | 3 | ||
₹ 17,752.29 | 1 Piece(s) | 5 Day(s) or more | 20 | 120 | 90 | 4 | 12 | 8 | 11 | 22 | 4 | 3 | ||
₹ 18,415.29 | 1 Piece(s) | 5 Day(s) or more | 22 | 150 | 115 | 4 | 16 | 10 | 14 | 25 | 4.5 | 2.5 | ||
₹ 22,122.75 | 1 Piece(s) | 5 Day(s) or more | 22 | 150 | 115 | 4 | 16 | 12 | 14 | 23 | 4.5 | 2.5 |