(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rough and Finish T-slot Cutter RF-TC (SKH56) (Part Number)

Rough and Finish T-slot Cutter RF-TC (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· A rough-and-finish T-slot cutter made by Taiyo Tool.
· Material: SKH56

 
Part Number
RF-TC26-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 17,421.47

1 Piece(s) 5 Day(s) or more 26150115616815274.53

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RF-TC26-8 in the Rough and Finish T-slot Cutter RF-TC (SKH56) series.

Product variants

Part Number
RF-TC15-7
RF-TC15-8
RF-TC16-10
RF-TC28-10
RF-TC28-12
RF-TC28-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 10,468.67

1 Piece(s) 5 Day(s) or more 1510075412771832.25

₹ 10,468.67

1 Piece(s) 5 Day(s) or more 1510070412872232.25

₹ 12,189.80

1 Piece(s) 5 Day(s) or more 16120904121082032.25

₹ 17,421.47

1 Piece(s) 5 Day(s) or more 2815011561610152553.5

₹ 20,997.65

1 Piece(s) 5 Day(s) or more 2815011561612152353.5

₹ 20,997.65

1 Piece(s) 5 Day(s) or more 2815011061615152553.5