(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chamfering Tool CFT (SKH57) (Part Number)

Chamfering Tool CFT (SKH57)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,938₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] N
[Coating Type] Non-Coated
[Flute No.] 1-Flute

Part Number
CFT15-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

₹ 13,647.05

1 Piece(s) 6 Day(s) or more 601510.810575122.511.55

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single Blade Tool Material Type High-Speed Steel
Coating Y/N None Coating Type Non-Coated Number of Flutes 1

Please check the type/dimensions/specifications of the part CFT15-60 in the Chamfering Tool CFT (SKH57) series.

Product variants

Part Number
CFT10-60
CFT10-90
CFT15-90
CFT20-60
CFT20-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

₹ 9,938.27

1 Piece(s) 6 Day(s) or more 60106.9100-102--

₹ 9,938.27

1 Piece(s) 6 Day(s) or more 90104100-102--

₹ 13,647.05

1 Piece(s) 6 Day(s) or more 90156.210580122.511.55

₹ 18,746.13

1 Piece(s) 6 Day(s) or more 602014.71107016315.55

₹ 18,746.13

1 Piece(s) 6 Day(s) or more 90208.51108016315.55
X
whatsapp-qr whatsapp-icon