(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] N
[Coating Type] Non-Coated
[Flute No.] 1-Flute
Part Number |
---|
CFT15-90 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Blade Length (mm) | Overall Length (mm) | Shank Length (mm) | Link Diameter (d) (mm) | Tip Diameter (mm) | Neck Diameter (mm) | Neck Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,647.05 | 1 Piece(s) | 6 Day(s) or more | 90 | 15 | 6.2 | 105 | 80 | 12 | 2.5 | 11.5 | 5 |
Loading...
Application | Hole Chamfer | Single blade, two blades | Single Blade | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | Number of Flutes | 1 |
Please check the type/dimensions/specifications of the part CFT15-90 in the Chamfering Tool CFT (SKH57) series.
Part Number |
---|
CFT10-60 |
CFT10-90 |
CFT15-60 |
CFT20-60 |
CFT20-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Blade Length (mm) | Overall Length (mm) | Shank Length (mm) | Link Diameter (d) (mm) | Tip Diameter (mm) | Neck Diameter (mm) | Neck Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,938.27 | 1 Piece(s) | 6 Day(s) or more | 60 | 10 | 6.9 | 100 | - | 10 | 2 | - | - | ||
₹ 9,938.27 | 1 Piece(s) | 6 Day(s) or more | 90 | 10 | 4 | 100 | - | 10 | 2 | - | - | ||
₹ 13,647.05 | 1 Piece(s) | 6 Day(s) or more | 60 | 15 | 10.8 | 105 | 75 | 12 | 2.5 | 11.5 | 5 | ||
₹ 18,746.13 | 1 Piece(s) | 6 Day(s) or more | 60 | 20 | 14.7 | 110 | 70 | 16 | 3 | 15.5 | 5 | ||
₹ 18,746.13 | 1 Piece(s) | 6 Day(s) or more | 90 | 20 | 8.5 | 110 | 80 | 16 | 3 | 15.5 | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy