(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Single angular cutter w/ cobalt handle WAC-S (SKH56) (Part Number)

Single angular cutter w/ cobalt handle WAC-S (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,906₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· A double angular cutter made by Taiyo Tool, with a cobalt handle.
· Material: SKH56

Part Number
WAC-S40-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Angle
(°)
Flute Height
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

₹ 18,480.93

1 Piece(s) 5 Day(s) or more 4095631420129061620

Loading...

  1. 1

Please check the type/dimensions/specifications of the part WAC-S40-90 in the Single angular cutter w/ cobalt handle WAC-S (SKH56) series.

Product variants

Part Number
WAC-S12-120
WAC-S12-60
WAC-S12-90
WAC-S8-120
WAC-S8-60
WAC-S8-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Angle
(°)
Flute Height
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

₹ 5,700.44

1 Piece(s) 5 Day(s) or more 1250368841201.15410

₹ 5,700.44

1 Piece(s) 9 Day(s) or more 125036883603.463.510

₹ 5,700.44

1 Piece(s) 9 Day(s) or more 125036884902410

₹ 4,906.16

1 Piece(s) 5 Day(s) or more 850376831200.87310

₹ 4,906.16

1 Piece(s) 5 Day(s) or more 85038682601.73310

₹ 4,906.16

1 Piece(s) 5 Day(s) or more 85037683901.5310