(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH51
Part Number |
---|
TC9-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Neck Diameter (mm) | Neck Length (mm) | Side Flute Length (Bottom) (mm) | Side Flute Length (Handle) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,898.65 | 1 Piece(s) | 5 Day(s) or more | 9 | 56 | 35 | 6 | 10 | 6 | 3.5 | 15 | 2.5 | 1.5 |
Loading...
Please check the type/dimensions/specifications of the part TC9-6 in the T Slot Cutter TC (SKH51) series.
Part Number |
---|
TC10-3 |
TC10-3.5 |
TC10-4 |
TC9-7 |
TC9-8 |
TC90-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Major Diameter (mm) | Overall Length (mm) | Shank Length (mm) | Number of Flutes | Handle Diameter (mm) | Flute Width (mm) | Neck Diameter (mm) | Neck Length (mm) | Side Flute Length (Bottom) (mm) | Side Flute Length (Handle) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,898.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 56 | 35 | 6 | 12 | 3 | 4 | 18 | 2.5 | 1.5 | ||
₹ 5,898.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 56 | 35 | 6 | 12 | 3.5 | 4 | 17.5 | 2.5 | 1.5 | ||
₹ 5,898.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 56 | 35 | 6 | 12 | 4 | 4 | 17 | 2.5 | 1.5 | ||
₹ 5,898.65 | 1 Piece(s) | 5 Day(s) or more | 9 | 56 | 35 | 6 | 10 | 7 | 3.5 | 14 | 2.5 | 1.5 | ||
₹ 5,898.65 | 1 Piece(s) | 5 Day(s) or more | 9 | 61 | 35 | 6 | 10 | 8 | 3.5 | 18 | 2.5 | 1.5 | ||
₹ 104,037.40 | 1 Piece(s) | 5 Day(s) or more | 90 | 155 | 100 | 20 | 32 | 10 | 30 | 45 | 18 | 15 |