(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T Slot Cutter TC (SKH51) (Part Number)

T Slot Cutter TC (SKH51)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,899₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH51

 
Part Number
TC15-2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 6,826.85

1 Piece(s) 5 Day(s) or more 1562408122.5619.532.25

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC15-2.5 in the T Slot Cutter TC (SKH51) series.

Product variants

Part Number
TC10-3
TC10-3.5
TC10-4
TC15-3
TC15-3.5
TC15-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

₹ 5,898.65

1 Piece(s) 5 Day(s) or more 10563561234182.51.5

₹ 5,898.65

1 Piece(s) 5 Day(s) or more 1056356123.5417.52.51.5

₹ 5,898.65

1 Piece(s) 5 Day(s) or more 10563561244172.51.5

₹ 5,898.65

1 Piece(s) 5 Day(s) or more 156240812361932.25

₹ 5,898.65

1 Piece(s) 5 Day(s) or more 1562408123.5618.532.25

₹ 5,898.65

1 Piece(s) 5 Day(s) or more 156240812461832.25