(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51) (Part Number)

TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,164₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· High-speed steel
[Coating Y/N] Y
[Coating Type] TiN

 
Part Number
TIN-3MC30-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Nominal Size Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Beveling Diameter
(mm)
Length Under Neck
(mm)

₹ 15,831.60

1 Piece(s) 5 Day(s) or more 12031851263011.773.97~3068.3

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single Blade Tool Material Type High-Speed Steel
Coating Y/N Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-3MC30-120 in the TIN Coating, 3 Flute Chamfer Cutter, TIN-3MC (SKH51) series.

Product variants

Part Number
TIN-3MC20-120
TIN-3MC20-60
TIN-3MC20-90
TIN-3MC30-60
TIN-3MC30-90
TIN-3MC35-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Nominal Size Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Beveling Diameter
(mm)
Length Under Neck
(mm)

₹ 8,349.75

1 Piece(s) 9 Day(s) or more 1202170104209.754.35–2057.6

₹ 8,349.75

1 Piece(s) 5 Day(s) or more 602170104209.754.35–2047.8

₹ 8,349.75

1 Piece(s) 5 Day(s) or more 902170104209.754.35–2054

₹ 15,831.60

1 Piece(s) 5 Day(s) or more 6031851263011.773.97~3053.8

₹ 15,831.60

1 Piece(s) 5 Day(s) or more 9031851263011.773.97~3063

₹ 17,487.09

1 Piece(s) 5 Day(s) or more 12036901283511.7749~3570.9