(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

마그네틱 베이스

마그네틱 베이스
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,967₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

한 방향 베이스 미세조정 장치인 이코노미 마그네틱 베이스

 
Part Number
PH4016
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,967.18

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet Adsorption Force(N) 1000 With / Without Handle Not Included Product Model Magnet base
암길이 밑암 (L1)(mm) 260 암길이 탑암 (L2)(mm) 225 표준클램프 PH0312/ FA1410
내경나사(D1)(mm) ø16 내경나사(D2)(mm) ø16 Dimensions (WxDxH)(mm) 50x70x55
중량(kg) 2.45

Please check the type/dimensions/specifications of the part PH4016 in the 마그네틱 베이스 series.

X
whatsapp-qr whatsapp-icon