• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Rubber spatula Blade Width (mm) 40/60/80

Rubber spatula Blade Width (mm) 40/60/80

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Comes in blister packaging.
[Applications]
· Use to apply and spread a thin layer of bond or putty.

Basic Specifications

Part Number
Blade Width(mm)

Refine by

  • 40
  • 60
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
40
6 Day(s) or more
-

Part Number : CR-2-1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Putty knife
  • Material (blade)
    Resin
  • Blade Width(mm)
    40
  • Color
    Yellow
60
6 Day(s) or more
-

Part Number : CR-3-1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Putty knife
  • Material (blade)
    Resin
  • Blade Width(mm)
    60
  • Color
    Yellow
80
6 Day(s) or more
-

Part Number : CR-4-4
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Putty knife
  • Material (blade)
    Resin
  • Blade Width(mm)
    80
  • Color
    Yellow

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)