HOT Flock-Lined Work Gloves 12 Pair Set

HOT Flock-Lined Work Gloves 12 Pair Set

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Value pack of warm work gloves

Basic Specifications

Part Number
Inner capacity

Refine by

  • 12 Pairs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Pairs
7 Day(s) or more
-

Part Number : H880
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Specifications
    Setting
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Material: Fiber Part
    Polyester/Acrylic/Other
  • Color
    White
  • Strand Number
    2-Thread Weave
  • Features
    Robust work gloves with brushed acrylic for cold protection.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)