HOT Non-Slip 5-Pair Set

HOT Non-Slip 5-Pair Set

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Value pack of warm non-slip gloves

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Material: Fiber Part
    Polyester/Acrylic/Other
  • Material: Resin Part
    Vinyl Chloride
  • Inner capacity
    1 Bag (5 Pairs)
Part Number
Inner capacity

Refine by

  • 1 Bag (5 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Pairs)
9 Day(s) or more
-

Part Number : H835
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Material: Fiber Part
    Polyester/Acrylic/Other
  • Material: Resin Part
    Vinyl Chloride
  • Color
    White/Orange
  • Strand Number
    2-Thread Weave
  • Features
    Non-slip gloves that can be used for all work with anti-cold acrylic flock.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)