Folding Container, Capacity (L) 34.5–51.5

Part Number

Configured Part Number is shown.

Part Number
4-5315-21
4-5315-22
4-5315-23
4-5315-31
Part NumberVolume DiscountDays to ShipCapacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions
(mm)
Height When Folded
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Material Caster Amount Of Content
7 Day(s) or more 34.5530366221492×334×20186Folding Container P31BP31B4983049453180PP (Polypropylene)-1 pc.
7 Day(s) or more 42.9530366272492×334×25266Folding Container P41BP41B4983049454125PP (Polypropylene)-1 pc.
7 Day(s) or more 51.5530366325492×334×30586Folding Container P51BBP51BB4983049485150PP (Polypropylene)-1 pc.
7 Day(s) or more -562368143--Container Dolly SunCarry KSancarry K (dolly for containers)4983049597525PP (Polypropylene)ø75 mm Rubber Type (4 Swivel Wheels, without Stoppers)1 unit

Loading...

  1. 1

Basic Information

Product Type Folding container

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)