1/4 SQ Socket Holder

1/4 SQ Socket Holder

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

For socket organization.

Basic Specifications

Part Number
Overall length (L dimension)(mm)

Refine by

  • 240
  • 275
  • Clear
Number of Clips

Refine by

  • 10
  • 14
  • Clear
JAN Code

Refine by

  • 4545301000046
  • 4545301000053
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
240
10
4545301000046
6 Day(s) or more
-

Part Number : 811100R
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item etc.
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    240
  • Number of Clips
    10
  • JAN Code
    4545301000046
275
14
4545301000053
6 Day(s) or more
-

Part Number : 811100RL
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item etc.
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    275
  • Number of Clips
    14
  • JAN Code
    4545301000053

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)