• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cleanroom gloves NBR-100 S/M/L/XL

Cleanroom gloves NBR-100 S/M/L/XL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Cleaned, dried and packaged in a Class 100 clean room. Ultra-thin design that fits the hands neatly. Generates extremely low levels of dust; ideal for use in clean rooms. Boasts excellent antistatic properties as well as oil and chemical resistance. Also features excellent strength against becoming pierced and torn. Disposable type.

Basic Specifications

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Length(cm)
    30
  • Maker Part Number
    NBR-100
  • Amount Of Content
    1 Pack (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (100 Sheets)
  • Clear
Sizes

Refine by

  • S
  • M
  • L
  • XL
  • Clear
TGK Code

Refine by

  • 0098-23-75-04
  • 0098-23-75-03
  • 0098-23-75-02
  • 0098-23-75-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 Sheets)
L
0098-23-75-03
7 Day(s) or more
-

Part Number : NBR-100-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Sizes
    L
  • Length(cm)
    30
  • Maker Part Number
    NBR-100
  • TGK Code
    0098-23-75-03
  • Characteristics
    It is cleaned, dried and packed in a class 100 clean room. It is the ultimate minimal dust generation type ideal for clean rooms. It is extremely thin and fits your hands. It is excellent in strong impact resistance, oil resistance, chemical resistance and anti-static property. It is disposable.
  • Other Specifications
    Shared with Left/Right
1 Pack (100 Sheets)
M
0098-23-75-02
7 Day(s) or more
-

Part Number : NBR-100-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Sizes
    M
  • Length(cm)
    30
  • Maker Part Number
    NBR-100
  • TGK Code
    0098-23-75-02
  • Characteristics
    It is cleaned, dried and packed in a class 100 clean room. It is the ultimate minimal dust generation type ideal for clean rooms. It is extremely thin and fits your hands. It is excellent in strong impact resistance, oil resistance, chemical resistance and anti-static property. It is disposable.
  • Other Specifications
    Shared with Left/Right
1 Pack (100 Sheets)
S
0098-23-75-01
7 Day(s) or more
-

Part Number : NBR-100-S
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Sizes
    S
  • Length(cm)
    30
  • Maker Part Number
    NBR-100
  • TGK Code
    0098-23-75-01
  • Characteristics
    It is cleaned, dried and packed in a class 100 clean room. It is the ultimate minimal dust generation type ideal for clean rooms. It is extremely thin and fits your hands. It is excellent in strong impact resistance, oil resistance, chemical resistance and anti-static property. It is disposable.
  • Other Specifications
    Shared with Left/Right
1 Pack (100 Sheets)
XL
0098-23-75-04
7 Day(s) or more
-

Part Number : NBR-100-XL
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Nitrile rubber
  • Sizes
    XL
  • Length(cm)
    30
  • Maker Part Number
    NBR-100
  • TGK Code
    0098-23-75-04
  • Characteristics
    It is cleaned, dried and packed in a class 100 clean room. It is the ultimate minimal dust generation type ideal for clean rooms. It is extremely thin and fits your hands. It is excellent in strong impact resistance, oil resistance, chemical resistance and anti-static property. It is disposable.
  • Other Specifications
    Shared with Left/Right

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)