(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antistatic Finger Cot NBR

Antistatic Finger Cot NBR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 0973-23-91-05

  • Product Model
    Finger Sac
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.14±0.02
  • Sizes
    XL
  • Length
    48±3mm
  • Diameter(mm)
    19.2
  • Surface Resistance Value
    5X1010~11Ω・cm2
  • TGK Code
    0973239105
  • Characteristics
    Sulfur-free (silver plate reaction tested), chlorine-free, non-charged, silicon-free, good oil resistance, and high strength. Non-powder type.
  • Material Details
    Nitrile
  • Quantity
    1 Pack (500 pcs.)

Loading...

Part Number
0973-23-91-05
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 3,324.00

1 Pack(s)

500 Pieces Per Package

7 Day(s) or more 1 Pack (500 pcs.)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

Product Description

Nitrile rubber anti-static finger stalls for use in clean rooms.
[Features]
· Prevents contamination of the product.
· A sulfur-free, chlorine-free, non-powder model which will not affect precious metals.
· Offers the same level of performance at a lower cost compared to equivalent products from Japanese manufacturers.
[Applications]
· Ideal for work which requires fingertip-level sensation including work involving small lenses and small electrical components.

Specifications of 0973-23-91-05

  • Product Model
    Finger Sac
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.14±0.02
  • Sizes
    XL
  • Length
    48±3mm
  • Diameter(mm)
    19.2
  • Surface Resistance Value
    5X1010~11Ω・cm2
  • TGK Code
    0973239105
  • Characteristics
    Sulfur-free (silver plate reaction tested), chlorine-free, non-charged, silicon-free, good oil resistance, and high strength. Non-powder type.
  • Material Details
    Nitrile
  • Quantity
    1 Pack (500 pcs.)

Loading...

Part Number
0973-23-91-05
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 3,324.00

1 Pack(s)

500 Pieces Per Package

7 Day(s) or more 1 Pack (500 pcs.)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list