(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0635-52-15-01 |
0635-52-15-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application Details | External Dimensions (H x W x L (mm) |
TGK Code | 内容量 |
---|---|---|---|---|---|---|---|---|
₹ 12,112.49 |
1 Piece(s) | 8 Day(s) or more | Dedicated Lid (SUS304 Model) | - | 0635521501 | 1 pc. | ||
₹ 20,057.78 |
1 Piece(s) | 8 Day(s) or more | Dedicated Basket (SUS304 Model) | 110X470X50 | 0635521502 | 1 pc. |
Optional SUS304 product for FU-926 ultrasonic cleaner.
2 types: dedicated lid and dedicated basket.
Part Number |
---|
0635-52-15-01 |
0635-52-15-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application Details | External Dimensions (H x W x L (mm) |
TGK Code | 内容量 |
---|---|---|---|---|---|---|---|---|
₹ 12,112.49 |
1 Piece(s) | 8 Day(s) or more | Dedicated Lid (SUS304 Model) | - | 0635521501 | 1 pc. | ||
₹ 20,057.78 |
1 Piece(s) | 8 Day(s) or more | Dedicated Basket (SUS304 Model) | 110X470X50 | 0635521502 | 1 pc. |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy