(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Pipette Washer with Siphon #217

Automatic Pipette Washer with Siphon #217

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 0198-52-18-01

  • Product Model
    Washer
  • Applications
    Pipette
  • Diameter(φ mm)
    170
  • Height(mm)
    734
  • Drainage Outlet / Inner Diameter(φ mm)
    Approximately 28.8
  • Drainage Outlet / Outer Diameter(φ mm)
    Approximately 32.5
  • Maker Part Number
    217
  • TGK Code
    0198521801
  • Summary
    Cleaning Tank with Siphon Tube
  • Characteristics
    Can use pipettes up to 60 cm long. Attached to the water cleaner top above the water faucet for the washing bath so there is no siphon reverse flow. The siphon tube is thick enough to make it possible to completely remove all water. Can thoroughly wash within minimal amounts of water and is automatically repeated.
  • Supplementary Explanation
    Pleas use with pipette basket.
  • Amount Of Content
    1 unit
Part Number
0198-52-18-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 17,806.25

1 Piece(s) 8 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Washer
  • Applications
    Pipette
  • Diameter(φ mm)
    170
  • Height(mm)
    734
  • Drainage Outlet / Inner Diameter(φ mm)
    Approximately 28.8
  • Drainage Outlet / Outer Diameter(φ mm)
    Approximately 32.5
  • Maker Part Number
    217
  • TGK Code
    0198521801
  • Summary
    Cleaning Tank with Siphon Tube
  • Characteristics
    Can use pipettes up to 60 cm long. Attached to the water cleaner top above the water faucet for the washing bath so there is no siphon reverse flow. The siphon tube is thick enough to make it possible to completely remove all water. Can thoroughly wash within minimal amounts of water and is automatically repeated.
  • Supplementary Explanation
    Pleas use with pipette basket.
  • Amount Of Content
    1 unit

Product Description

Can handle pipettes with lengths up to 60 cm. As there is a water inlet (for the cleaning tank) on the top of the cleaner, there is no reverse flow in the siphoning. The siphon tube has been made wide enough to allow water to pass through completely. Reliable cleaning, even with small flow rates. Can be used for automatic repeated operations.

Specifications of 0198-52-18-01

  • Product Model
    Washer
  • Applications
    Pipette
  • Diameter(φ mm)
    170
  • Height(mm)
    734
  • Drainage Outlet / Inner Diameter(φ mm)
    Approximately 28.8
  • Drainage Outlet / Outer Diameter(φ mm)
    Approximately 32.5
  • Maker Part Number
    217
  • TGK Code
    0198521801
  • Summary
    Cleaning Tank with Siphon Tube
  • Characteristics
    Can use pipettes up to 60 cm long. Attached to the water cleaner top above the water faucet for the washing bath so there is no siphon reverse flow. The siphon tube is thick enough to make it possible to completely remove all water. Can thoroughly wash within minimal amounts of water and is automatically repeated.
  • Supplementary Explanation
    Pleas use with pipette basket.
  • Amount Of Content
    1 unit
Part Number
0198-52-18-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 17,806.25

1 Piece(s) 8 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Automatic Pipette Washer with Siphon #217

Automatic Pipette Washer with Siphon #217

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list