Loading...

Fluoropolymer Film, Nitoflon, No. 900/No. 901/No. 902

Brand :
NITTO DENKO

Caution

    Product Description

    A fluororesin tape with NITOFLON film as the base.
    [Features]
    · Almost never damaged with acid such as nitric acid, sulfuric acid, hydrochloric acid, and phosphoric acid, or alkalis such as caustic alkali and ammonia.
    · Has excellent electrical characteristics such as low dielectric loss, high insulation resistance, breakdown voltage, etc.
    · Wide continuous use range from -100°C to 260°C.
    · Excellent self-lubricating properties and provides oilless bearings with good friction resistance and anti-cold flow properties when used together with various fillers.
    · Provides outstanding resistance to weather and moisture, and is also highly flame-resistant.
    · A fluorine resin film with excellent heat resistance of maximum continuous working temperature of 260°C.
    · UL standard certified (flame retardant standard).
    · UL (Underwriters Laboratories) is an institution that maintains social trust as the highest authority of safety inspection in the United States.
    · If machinery and parts requested here have been authorized as conforming with the standards, use of the UL listing mark for the product will be approved.
    · NITOFLON® tape (excluding No.923S) has acquired the UL standard, and this symbol is printed on the package.
    [Applications]
    · Thrust washer, motor/transformer coil insulation.
    · For removing FRP/CFRP molding, crimping release for ACF (anisotropic conductive film), transfer release for carbon layer supporting the catalysts for fuel cells.