(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NITOFLON No.973UL/No.973UL-S

NITOFLON No.973UL/No.973UL-S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,682.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Lab tape
  • Color
    Ivory
  • Length(m)
    10
  • Maximum Temperature for Continuous Use(°C)
    220
  • Characteristics
    Glass cloth base material soaked in fluorine resin constitutes this heat-resistant tape with minimal stretching and exceptional mechanical strength and dimensional safety.
  • Quantity
    1 Roll

Product Description

Laboratory tape with a composite of fluororesin (PTFE) and high strength glass cloth as its main material. Coated in a silicone-based adhesive.
[Features]
· Adhesive tape with the same strong points as PTFE fluororesin on the non-adhesive side.
· Among other strengths, it also boasts excellent heat, weather and chemical resistance. It also features outstanding electrical characteristics and mold releasing properties as well as a low friction coefficient.
· Made using highly heat-resistant silicone-based adhesive, allowing use over a broad temperature range stretching from -60 to 200°C.
[Applications]
· For heat-resistant mold releasing of heat seals used in the manufacturing of bags.
· For sliding the heating parts in printers.
· For sliding chutes and hoppers.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list