• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
TF Platen For Buchner Funnel 45 mm–70 mm

TF Platen For Buchner Funnel 45 mm–70 mm

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Model
    Other
  • Materials
    PTFE
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Outside Diameter(mm)

Refine by

  • 45
  • 50
  • 64
  • Clear
Compatible Filter Paper(mm)

Refine by

  • 47
  • 55
  • 70
  • Clear
Inner Diameter(φ mm)

Refine by

  • 2.7
  • Clear
Hole Inner Diameter of Perforated Plate(φ mm)

Refine by

  • 2.7
  • Clear
Number of Bores(Pieces)

Refine by

  • 73
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
45
47
2.7
2.7
73
Quote
-

Part Number : 015380-45
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Outside Diameter(mm)
    45
  • Materials
    PTFE
  • Compatible Filter Paper(mm)
    47
  • Inner Diameter(φ mm)
    2.7
  • Hole Inner Diameter of Perforated Plate(φ mm)
    2.7
  • Number of Bores(Pieces)
    73
  • TGK Code
    0371-09-23-15
  • Specifications
    Perforated Plate Only
  • Weight(g)
    8
  • Material Details
    PTFE
1 pc.
50
55
-
-
-
Quote
-

Part Number : 015380-55
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Outside Diameter(mm)
    50
  • Materials
    PTFE
  • Compatible Filter Paper(mm)
    55
  • Inner Diameter(φ mm)
    -
  • Hole Inner Diameter of Perforated Plate(φ mm)
    -
  • Number of Bores(Pieces)
    -
  • TGK Code
    0371-09-23-16
  • Specifications
    Perforated Plate Only
  • Weight(g)
    -
  • Material Details
    PTFE
1 pc.
64
70
-
-
-
Quote
-

Part Number : 015380-70
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Outside Diameter(mm)
    64
  • Materials
    PTFE
  • Compatible Filter Paper(mm)
    70
  • Inner Diameter(φ mm)
    -
  • Hole Inner Diameter of Perforated Plate(φ mm)
    -
  • Number of Bores(Pieces)
    -
  • TGK Code
    0371-09-23-17
  • Specifications
    Perforated Plate Only
  • Weight(g)
    -
  • Material Details
    PTFE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)