(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sedimentation Tube, Round Bottom 50 ml

Sedimentation Tube, Round Bottom 50 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 010280-501

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    35
  • Height(mm)
    100
  • Capacity(mL)
    50
  • Thick(mm)
    Approx. 4
  • TGK Code
    0371-04-65-12
  • Footnote
    Please use with 1,000 X g or less.
  • 1 pc.
Part Number
010280-501
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,840.00

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    35
  • Height(mm)
    100
  • Capacity(mL)
    50
  • Thick(mm)
    Approx. 4
  • TGK Code
    0371-04-65-12
  • Footnote
    Please use with 1,000 X g or less.
  • 1 pc.

Product Description

Precipitation tube, round bottom 50 mL.
Product type: Centrifuge/Centrifuge tube
Outer diameter (mm): 35
Height (mm): 100
Wall thickness (mm): Approx. 4
Footnotes: Please use this product at 1,000 × g or less.

Specifications of 010280-501

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    35
  • Height(mm)
    100
  • Capacity(mL)
    50
  • Thick(mm)
    Approx. 4
  • TGK Code
    0371-04-65-12
  • Footnote
    Please use with 1,000 X g or less.
  • 1 pc.
Part Number
010280-501
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,840.00

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon