(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Calibrated Conical Centrifuge Test Tubes 10 mL D Type

Calibrated Conical Centrifuge Test Tubes 10 mL D Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 109118

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105
  • Capacity(mL)
    10
  • Thick(mm)
    1.2
  • Type
    D
  • TGK Code
    0717-04-51-04
  • Mouth Shape
    New Lip
  • Graduation Form
    10 ml Circuit X 1
  • Amount Of Content
    1 Box (50 pcs)
Part Number
109118
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 23,854.00

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 1 Box (50 pcs)

Basic Specifications

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105
  • Capacity(mL)
    10
  • Thick(mm)
    1.2
  • Type
    D
  • TGK Code
    0717-04-51-04
  • Mouth Shape
    New Lip
  • Graduation Form
    10 ml Circuit X 1
  • Amount Of Content
    1 Box (50 pcs)

Product Description

● A graduated centrifuge glass that supports a wide range of centrifuges from various manufacturers.

Specifications of 109118

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Height(mm)
    105
  • Capacity(mL)
    10
  • Thick(mm)
    1.2
  • Type
    D
  • TGK Code
    0717-04-51-04
  • Mouth Shape
    New Lip
  • Graduation Form
    10 ml Circuit X 1
  • Amount Of Content
    1 Box (50 pcs)
Part Number
109118
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 23,854.00

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1