(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Cap Test Tube, with ST-13M to 25 C-1T to 5T

Screw Cap Test Tube, with ST-13M to 25 C-1T to 5T

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,780.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
119231
119232
119233
119234
119235
119236
119237
119238
119239
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Type TGK Code Cap (No.) Applicable Cap / Product Name Applicable Cap / Thickness
(mm)
Applicable Cap / Diameter
(φ mm)
Amount Of Content

₹ 19,168.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 13 100 5 ST-13M 0717-03-30-22 C-1T C-1 1.5 11.8 1 Box (100 pcs)

₹ 20,521.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 15 105 10 ST-15S 0717-03-30-32 C-1T C-1 1.5 11.8 1 Box (100 pcs)

₹ 11,375.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 15 150 15 ST-15M 0717-03-30-33 C-1T C-1 1.5 11.8 1 Box (50 pcs)

₹ 11,555.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 16.5 125 15 ST-16.5M 0717-03-30-35 C-2T C-2 3 14.6 1 Box (50 pcs)

₹ 12,140.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 16.5 160 20 ST-16.5L 0717-03-30-34 C-2T C-2 3 14.6 1 Box (50 pcs)

₹ 14,078.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 18 160 25 ST-18S 0717-03-30-47 C-3T C-3 3 16.3 1 Box (50 pcs)

₹ 14,348.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 18 180 30 ST-18M 0717-03-30-48 C-3T C-3 3 16.3 1 Box (50 pcs)

₹ 10,780.00

1 Pack(s)

30 Pieces Per Package

10 Day(s) or more 20 200 40 ST-20 0717-03-30-49 C-4T C-4 1.5 15.2 1 Box (30 pcs)

₹ 11,753.00

1 Pack(s)

30 Pieces Per Package

10 Day(s) or more 25 200 50 ST-25 0717-03-30-65 C-5T C-5 1.5 19.2 1 Box (30 pcs)

Basic Specifications

  • Product Model
    Test Tube / Tube
  • Applicable Cap
    Packing for white cap
  • Characteristics
    Can be centrifuged with the cap still fitted. High-precision, chemical-resistant, and ideally suited for use with organic solvents. The threaded test tubes can be used with centrifuges of any make. Use for bacterial cultures.
  • Specifications
    Fluorine PTFE/with Nitrile Packing

Product Description

[Features]
Screw cap test tube with 13 to 25 mm in outer diameter, and 100 to 200 mm in height.

Part Number
119231
119232
119233
119234
119235
119236
119237
119238
119239
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Capacity
(mL)
Type TGK Code Cap (No.) Applicable Cap / Product Name Applicable Cap / Thickness
(mm)
Applicable Cap / Diameter
(φ mm)
Amount Of Content

₹ 19,168.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 13 100 5 ST-13M 0717-03-30-22 C-1T C-1 1.5 11.8 1 Box (100 pcs)

₹ 20,521.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 15 105 10 ST-15S 0717-03-30-32 C-1T C-1 1.5 11.8 1 Box (100 pcs)

₹ 11,375.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 15 150 15 ST-15M 0717-03-30-33 C-1T C-1 1.5 11.8 1 Box (50 pcs)

₹ 11,555.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 16.5 125 15 ST-16.5M 0717-03-30-35 C-2T C-2 3 14.6 1 Box (50 pcs)

₹ 12,140.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 16.5 160 20 ST-16.5L 0717-03-30-34 C-2T C-2 3 14.6 1 Box (50 pcs)

₹ 14,078.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 18 160 25 ST-18S 0717-03-30-47 C-3T C-3 3 16.3 1 Box (50 pcs)

₹ 14,348.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 18 180 30 ST-18M 0717-03-30-48 C-3T C-3 3 16.3 1 Box (50 pcs)

₹ 10,780.00

1 Pack(s)

30 Pieces Per Package

10 Day(s) or more 20 200 40 ST-20 0717-03-30-49 C-4T C-4 1.5 15.2 1 Box (30 pcs)

₹ 11,753.00

1 Pack(s)

30 Pieces Per Package

10 Day(s) or more 25 200 50 ST-25 0717-03-30-65 C-5T C-5 1.5 19.2 1 Box (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon