(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
302001 |
302002 |
302003 |
302004 |
302005 |
302006 |
302007 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Height (mm) |
Inner Diameter (mm) |
Type | Applicable Test Tube Outer Diameter (mm) |
TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,974.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 30 | 13.5 | NE-13 | 12、13 | 0717-03-24-01 | 1 Pack (100 pcs.) | ||
₹ 12,391.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 15.5 | NE-15 | 15 | 0717-03-24-02 | 1 Pack (100 pcs.) | ||
₹ 13,144.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 17 | NE-16.5 | 16.5 | 0717-03-24-03 | 1 Pack (100 pcs.) | ||
₹ 15,152.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 18.5 | NE-18 | 17、18 | 0717-03-24-04 | 1 Pack (100 pcs.) | ||
₹ 15,738.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 21.5 | NE-21 | 21 | 0717-03-24-05 | 1 Pack (100 pcs.) | ||
₹ 17,495.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 25.5 | NE-25 | 24、25 | 0717-03-24-06 | 1 Pack (100 pcs.) | ||
₹ 11,471.00 |
1 Pack(s) |
50 Pieces Per Package |
10 Day(s) or more | 40 | 31 | NE-30 | 30 | 0717-03-24-07 | 1 Pack (100 pcs.) |
[Features]
Aluminum stopper with 30 mm or 40 mm in height, and 13.5 to 31 mm in inner diameter.
Part Number |
---|
302001 |
302002 |
302003 |
302004 |
302005 |
302006 |
302007 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Height (mm) |
Inner Diameter (mm) |
Type | Applicable Test Tube Outer Diameter (mm) |
TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,974.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 30 | 13.5 | NE-13 | 12、13 | 0717-03-24-01 | 1 Pack (100 pcs.) | ||
₹ 12,391.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 15.5 | NE-15 | 15 | 0717-03-24-02 | 1 Pack (100 pcs.) | ||
₹ 13,144.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 17 | NE-16.5 | 16.5 | 0717-03-24-03 | 1 Pack (100 pcs.) | ||
₹ 15,152.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 18.5 | NE-18 | 17、18 | 0717-03-24-04 | 1 Pack (100 pcs.) | ||
₹ 15,738.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 21.5 | NE-21 | 21 | 0717-03-24-05 | 1 Pack (100 pcs.) | ||
₹ 17,495.00 |
1 Pack(s) |
100 Pieces Per Package |
10 Day(s) or more | 40 | 25.5 | NE-25 | 24、25 | 0717-03-24-06 | 1 Pack (100 pcs.) | ||
₹ 11,471.00 |
1 Pack(s) |
50 Pieces Per Package |
10 Day(s) or more | 40 | 31 | NE-30 | 30 | 0717-03-24-07 | 1 Pack (100 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy