Loading...

Hirsch Funnel Perforated Plate Inner Diameter (φmm) 21–95

Brand :
KIRIYAMAGLASS

Caution

    Product Description

    [Features]
    · A Büchner type.
    · Model: S-21
    · Perforated plate diameter: 21 mm
    · *Leg length: Approx. 76.2 mm