(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pasteur Pipettes, Without Cotton Plugs / With Cotton Plugs 250 × 4 Packs

Pasteur Pipettes, Without Cotton Plugs / With Cotton Plugs 250 × 4 Packs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,830.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0615-14-51-21
0615-14-51-22
0615-14-51-23
0615-14-51-24
0615-14-51-25
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detail Types Length
(mm)
Maker Part Number TGK Code Amount Of Content

₹ 9,830.16

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more No cotton plug 150 52015 0615145121 1 case (250 pcs x 4 packs)

₹ 11,022.22

1 Pack(s)

1,000 Pieces Per Package

8 Day(s) or more No cotton plug 230 52023 0615145122 1 case (250 pcs x 4 packs)

₹ 27,709.73

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more No cotton plug 270 52027 0615145123 1 case (250 pcs x 4 packs)

₹ 19,763.11

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more With Cotton Plug 150 52115 0615145124 1 case (250 pcs x 4 packs)

₹ 20,557.36

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more With Cotton Plug 230 52123 0615145125 1 case (250 pcs x 4 packs)

Basic Specifications

  • Product Model
    Pipette
  • Outside Diameter(mm)
    7
  • Amount Of Content
    1 case (250 pcs x 4 packs)

Product Description

[Features]
There are 2 types, one with a cotton plug and one without a cotton plug.
[Applications]
Suitable for medium transfer and sampling.
[Quantity]1,000 pcs. (250 × 4 packs)

Part Number
0615-14-51-21
0615-14-51-22
0615-14-51-23
0615-14-51-24
0615-14-51-25
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detail Types Length
(mm)
Maker Part Number TGK Code Amount Of Content

₹ 9,830.16

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more No cotton plug 150 52015 0615145121 1 case (250 pcs x 4 packs)

₹ 11,022.22

1 Pack(s)

1,000 Pieces Per Package

8 Day(s) or more No cotton plug 230 52023 0615145122 1 case (250 pcs x 4 packs)

₹ 27,709.73

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more No cotton plug 270 52027 0615145123 1 case (250 pcs x 4 packs)

₹ 19,763.11

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more With Cotton Plug 150 52115 0615145124 1 case (250 pcs x 4 packs)

₹ 20,557.36

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more With Cotton Plug 230 52123 0615145125 1 case (250 pcs x 4 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon