(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tokyo Garasu Kikai Co., Ltd. Poly Dropper, 3 mL, Sterilized Individual Package, 500 Pcs. Included, 334

Tokyo Garasu Kikai Co., Ltd. Poly Dropper, 3 mL, Sterilized Individual Package, 500 Pcs. Included, 334

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-22-25-33

  • Product Model
    Dropper
  • Capacity(ml)
    3
  • Materials
    PE
  • Length(mm)
    152.19
  • Maker Part Number
    334
  • TGK Code
    0198222533
  • Feature 1
    A one-time use polyethylene dropper with suction and gradations. With a narrow tip, it is able to accurately suction samples.
  • Specifications
    Sterilized individual packaging
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
0198-22-25-33
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,683.89

1 Piece(s) 5 Day(s) or more 1 Pack (500 pcs)

Basic Specifications

  • Product Model
    Dropper
  • Capacity(ml)
    3
  • Materials
    PE
  • Length(mm)
    152.19
  • Maker Part Number
    334
  • TGK Code
    0198222533
  • Feature 1
    A one-time use polyethylene dropper with suction and gradations. With a narrow tip, it is able to accurately suction samples.
  • Specifications
    Sterilized individual packaging
  • Amount Of Content
    1 Pack (500 pcs)

Product Description

A disposable polyethylene syringe with graduations and a suctioning part. The tip is thin, allowing precision suctioning and discharging of samples.

Specifications of 0198-22-25-33

  • Product Model
    Dropper
  • Capacity(ml)
    3
  • Materials
    PE
  • Length(mm)
    152.19
  • Maker Part Number
    334
  • TGK Code
    0198222533
  • Feature 1
    A one-time use polyethylene dropper with suction and gradations. With a narrow tip, it is able to accurately suction samples.
  • Specifications
    Sterilized individual packaging
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
0198-22-25-33
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,683.89

1 Piece(s) 5 Day(s) or more 1 Pack (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1