(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eyedropper 153 mm #88336 500 pcs

Eyedropper 153 mm #88336 500 pcs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0198-22-25-06

  • Product Model
    Dropper
  • Capacity(ml)
    1
  • Materials
    PE
  • Gradations(ml)
    0.25
  • Maker Part Number
    88336
  • TGK Code
    0198222506
  • Sizes(φ x H mm)
    13.2×153
  • Weight(g)
    760
  • Box Dimensions(mm)
    300×160×190H
  • Dropper Head Outer Diameter(mm)
    Approximately 13.2
  • Dropper Head Part Length(mm)
    38.9
  • Feature 1
    A disposable polyethylene dropper with suction and gradations. With a narrow tip, it is able to accurately suction samples.
  • Specifications
    Unsterilized multipack
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
0198-22-25-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,248.38

1 Piece(s) 6 Day(s) or more 1 Pack (500 pcs)

Basic Specifications

  • Product Model
    Dropper
  • Capacity(ml)
    1
  • Materials
    PE
  • Gradations(ml)
    0.25
  • Maker Part Number
    88336
  • TGK Code
    0198222506
  • Sizes(φ x H mm)
    13.2×153
  • Weight(g)
    760
  • Box Dimensions(mm)
    300×160×190H
  • Dropper Head Outer Diameter(mm)
    Approximately 13.2
  • Dropper Head Part Length(mm)
    38.9
  • Feature 1
    A disposable polyethylene dropper with suction and gradations. With a narrow tip, it is able to accurately suction samples.
  • Specifications
    Unsterilized multipack
  • Amount Of Content
    1 Pack (500 pcs)

Product Description

A disposable polyethylene syringe with graduations and a suctioning part. The needle is thin, allowing precision suctioning and discharging of samples.

Specifications of 0198-22-25-06

  • Product Model
    Dropper
  • Capacity(ml)
    1
  • Materials
    PE
  • Gradations(ml)
    0.25
  • Maker Part Number
    88336
  • TGK Code
    0198222506
  • Sizes(φ x H mm)
    13.2×153
  • Weight(g)
    760
  • Box Dimensions(mm)
    300×160×190H
  • Dropper Head Outer Diameter(mm)
    Approximately 13.2
  • Dropper Head Part Length(mm)
    38.9
  • Feature 1
    A disposable polyethylene dropper with suction and gradations. With a narrow tip, it is able to accurately suction samples.
  • Specifications
    Unsterilized multipack
  • Amount Of Content
    1 Pack (500 pcs)
Part Number
0198-22-25-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,248.38

1 Piece(s) 6 Day(s) or more 1 Pack (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1