(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
SSA-T, Square Sheath /Square Lid Only

SSA-T, Square Sheath /Square Lid Only

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,227.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-51-02
0696-30-51-03
0696-30-51-04
0696-30-51-06
0696-30-51-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Detail Types External Dimensions
(mm)
TGK Code Contents

₹ 10,055.18

1 Piece(s) 11 Day(s) or more Square case 100×100×50H 0696-30-51-02 1 pc.

₹ 13,869.78

1 Piece(s) 11 Day(s) or more Square case 120×120×60H 0696-30-51-03 1 pc.

₹ 15,988.69

1 Piece(s) 11 Day(s) or more Square case 150×150×50H 0696-30-51-04 1 pc.

₹ 4,227.47

1 Piece(s) 11 Day(s) or more Lid only for square case 100×100×5H 0696-30-51-06 1 pc.

₹ 6,136.11

1 Piece(s) 11 Day(s) or more Lid only for square case 120×120×5H 0696-30-51-07 1 pc.

Basic Specifications

  • Product Model
    Other
  • Characteristics
    It is excellent in corrosion resistance and heat resistance, and it is widely used for production, research and development of electronic parts, various ceramics, new materials, etc. (Normal temperature: 1,750°C)
  • Contents
    1 pc.

Product Description

Container and lid of high purity alumina.
[Features]
· Dense quality. Excellent heat resistance and strength is high at high temperatures.
· High heat conduction and excellent thermal shock resistance.
· Stable against chemicals and molten metals, and has excellent corrosion resistance at high temperatures.
· Extremely stable in oxidizing and reducing atmosphere at high temperatures.
· Great electrical insulation performance at high temperatures.
[Usage]
· Can be used as a heat processing container of powder.

Part Number
0696-30-51-02
0696-30-51-03
0696-30-51-04
0696-30-51-06
0696-30-51-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Detail Types External Dimensions
(mm)
TGK Code Contents

₹ 10,055.18

1 Piece(s) 11 Day(s) or more Square case 100×100×50H 0696-30-51-02 1 pc.

₹ 13,869.78

1 Piece(s) 11 Day(s) or more Square case 120×120×60H 0696-30-51-03 1 pc.

₹ 15,988.69

1 Piece(s) 11 Day(s) or more Square case 150×150×50H 0696-30-51-04 1 pc.

₹ 4,227.47

1 Piece(s) 11 Day(s) or more Lid only for square case 100×100×5H 0696-30-51-06 1 pc.

₹ 6,136.11

1 Piece(s) 11 Day(s) or more Lid only for square case 120×120×5H 0696-30-51-07 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon