(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flat Bottom Evaporating Pan, ø60 to ø300 (Outer Diameter 60 to 300 mm)

Flat Bottom Evaporating Pan, ø60 to ø300 (Outer Diameter 60 to 300 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 943.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-02-02
0696-30-02-04
0696-30-02-05
0696-30-02-07
0696-30-02-09
0696-30-02-11
0696-30-02-12
0696-30-02-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Inner Diameter
(mm)
Height
(mm)
Maker Part Number TGK Code Specifications Weight
(g)
Contents

₹ 943.29

1 Piece(s) 7 Day(s) or more 25 60 Approximately 57 - 0 0696-30-02-02 Slight differences between the inner diameters of earthenware 20 1 pc.

₹ 1,420.11

1 Piece(s) 11 Day(s) or more 60 80 - - 2 0696-30-02-04 - - 1 pc.

₹ 1,791.13

1 Piece(s) 11 Day(s) or more 90 90 - - 2B 0696-30-02-05 - - 1 pc.

₹ 2,427.33

1 Piece(s) 7 Day(s) or more 160 105 - Approximately 30 4 0696-30-02-07 - - 1 pc.

₹ 3,910.04

1 Piece(s) 7 Day(s) or more 400 150 - - 6 0696-30-02-09 - - 1 pc.

₹ 7,300.05

1 Piece(s) 11 Day(s) or more 800 180 - - 7B 0696-30-02-11 - - 1 pc.

₹ 8,995.73

1 Piece(s) 14 Day(s) or more 1100 210 - Approximately 50 8 0696-30-02-12 - - 1 pc.

₹ 32,941.40

1 Piece(s) 14 Day(s) or more 3400 300 - - 12 0696-30-02-14 - - 1 pc.

Basic Specifications

Product Description

Flat bottom evaporating dish for grinding, mixing and powder research equipment.
[Features]
· Dense quality.
· Stable to acids and alkalis and excellent constant weight property.
[Usage]
· Used for evaporation of solvent from solution sample and concentration or evaporation to dryness.

Part Number
0696-30-02-02
0696-30-02-04
0696-30-02-05
0696-30-02-07
0696-30-02-09
0696-30-02-11
0696-30-02-12
0696-30-02-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Inner Diameter
(mm)
Height
(mm)
Maker Part Number TGK Code Specifications Weight
(g)
Contents

₹ 943.29

1 Piece(s) 7 Day(s) or more 25 60 Approximately 57 - 0 0696-30-02-02 Slight differences between the inner diameters of earthenware 20 1 pc.

₹ 1,420.11

1 Piece(s) 11 Day(s) or more 60 80 - - 2 0696-30-02-04 - - 1 pc.

₹ 1,791.13

1 Piece(s) 11 Day(s) or more 90 90 - - 2B 0696-30-02-05 - - 1 pc.

₹ 2,427.33

1 Piece(s) 7 Day(s) or more 160 105 - Approximately 30 4 0696-30-02-07 - - 1 pc.

₹ 3,910.04

1 Piece(s) 7 Day(s) or more 400 150 - - 6 0696-30-02-09 - - 1 pc.

₹ 7,300.05

1 Piece(s) 11 Day(s) or more 800 180 - - 7B 0696-30-02-11 - - 1 pc.

₹ 8,995.73

1 Piece(s) 14 Day(s) or more 1100 210 - Approximately 50 8 0696-30-02-12 - - 1 pc.

₹ 32,941.40

1 Piece(s) 14 Day(s) or more 3400 300 - - 12 0696-30-02-14 - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon