• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Deep Kitchen Pot 80X80H mm–260X260H

Part Number

Configured Part Number is shown.

Part Number
0419-32-20-01
0419-32-20-02
0419-32-20-03
0419-32-20-04
0419-32-20-05
0419-32-20-06
0419-32-20-07
0419-32-20-08
0419-32-20-09
0419-32-20-10
0419-32-20-11
Part NumberVolume DiscountDays to ShipCapacity Dimensions (φ x H)
(mm)
TGK Code Outer Diameter
(mm)
Top Mouth Outer Diameter
(mm)
Summary Weights
(g)
Main Unit Material Lid Material Remarks Amount Of Content
7 Day(s) or more 0.38L80 x 800419322001--No handleMain unit: approx. 110 g, lid: approx. 40 gSUS316SUS304 No Handle1 pc.
7 Day(s) or more 0.55L90×900419322002--No handleMain Body: Approximately 140 g, Lid: Approximately 40 gSUS316SUS304 No Handle1 pc.
7 Day(s) or more 0.7L100 x 1000419322003--No handleMain Body: Approximately 180 g, Lid: Approximately 60 gSUS316SUS304 No Handle1 pc.
7 Day(s) or more 1.3L120×1200419322004--No handle-SUS316SUS304-1 pc.
7 Day(s) or more 2.1L140×1400419322005--No handle-SUS316SUS304-1 pc.
7 Day(s) or more 3.2L160×1600419322006Approx. 175φ (Including Mouth Brim)-No handle-SUS316SUS304 -1 pc.
Quote 4.5L180×1800419322007-Approximately 188No handle-SUS316SUS304 -1 pc.
7 Day(s) or more 6.0L200×2000419322008--With handle-SUS316SUS304-1 pc.
7 Day(s) or more 8.0L220×220 0419322009--With handle-SUS316SUS304-1 pc.
7 Day(s) or more 11L240×240 0419322010--With handle-SUS316SUS304-1 pc.
Quote 13L260×260 0419322011--With handle-SUS316SUS304-1 pc.

Loading...

  1. 1

Basic Information

Product Model Pot Materials Stainless Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)