(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic & Protest by farmers around the Delhi NCR region, we are expecting an increase in the delivery lead time of our shipments due to domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

304 Series Square Gradated Pot with or Without Handle

Part Number

Configured Part Number is shown.

0419-32-06-66

Part Number
0419-32-06-66
Part NumberVolume DiscountDays to ShipAmount Of Content
10 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Model Pot Capacity Approx. 5.1 L Materials Stainless
TGK Code 0419320666 Internal Diameter(mm) 200×160×176H Body Mouth Outside Dimensions(mm) 220×180
Part Number 20 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)