• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Trolley 30 cm Standard SUS304

Trolley 30 cm Standard SUS304

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The improved caster mounting bracket keeps the total height of the trolley down, helping ensure stability.
· The casters can be replaced using a wrench.
· The convex shaped design of the base surface eliminates any difficulties associated with removal due to surface tension caused by moisture when removing the tank.

Basic Specifications

  • Product Model
    Tank
  • Materials
    Stainless
  • Other
    Option
  • Inner Diameter x Depth(mm)
    305×40
  • TGK Code
    0419320301
  • Standard
    For 30 cm
  • Withstanding Load(kg)
    120
  • Casters(mm)
    50φ
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 0419-32-03-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Tank
  • Materials
    Stainless
  • Other
    Option
  • Inner Diameter x Depth(mm)
    305×40
  • TGK Code
    0419320301
  • Standard
    For 30 cm
  • Withstanding Load(kg)
    120
  • Casters(mm)
    50φ
  • Caster Metal Part Material
    Chrome Plating Finish
  • Specifications
    Casters: Nylon, with Stopper x 2
  • Characteristics
    By making improvements to the caster fitting bracket, the total height of the trolley has been reduced for greater stability. Furthermore, caster replacement has been simplified by employing a single wrench. The shape of the base has been made convex to eliminate problems with detachment difficulties due to surface tension caused by water adhesion during tank removal.
  • Body
    SUS 304 mirror finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)