• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Cup with Handle 7 cm–9 cm

Cup with Handle 7 cm–9 cm

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

A stainless steel cup with handle.

Basic Specifications

  • Product Model
    Cup
  • Materials
    Stainless
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 200ml
  • 300ml
  • Clear
TGK Code

Refine by

  • 0419320211
  • 0419320212
  • Clear
Bore Diameter(mm)

Refine by

  • 70
  • 80
  • Clear
Height(mm)

Refine by

  • 74
  • 82
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200ml
0419320211
70
74
7 Day(s) or more
-

Part Number : 0419-32-02-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cup
  • Capacity
    200ml
  • Materials
    Stainless
  • TGK Code
    0419320211
  • Bore Diameter(mm)
    70
  • Height(mm)
    74
  • Detailed Materials
    SUS304
1 pc.
300ml
0419320212
80
82
7 Day(s) or more
-

Part Number : 0419-32-02-12
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cup
  • Capacity
    300ml
  • Materials
    Stainless
  • TGK Code
    0419320212
  • Bore Diameter(mm)
    80
  • Height(mm)
    82
  • Detailed Materials
    SUS304

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)