• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Fine All-glass Hatching Bottle 100 mL–300 mL

Fine All-glass Hatching Bottle 100 mL–300 mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Even-quantity incubator bottles allow for accurate sampling to be carried out to a ±1% degree of accuracy. Made of hard glass.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100ml
  • 200ml
  • 300ml
  • Clear
Body Diameter(mm)

Refine by

  • 54.2
  • Clear
Inner Diameter(mm)

Refine by

  • 33
  • Clear
TGK Code

Refine by

  • 0448054001
  • 0448054002
  • 0448054003
  • Clear
Bottom Outer Diameter(mm)

Refine by

  • 65
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100ml
54.2
33
0448054001
-
7 Day(s) or more
-

Part Number : 0448-05-40-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Incubation Bottles
  • Capacity
    100ml
  • Body Diameter(mm)
    54.2
  • Inner Diameter(mm)
    33
  • TGK Code
    0448054001
  • Bottom Outer Diameter(mm)
    -
  • Total Height(mm)
    126
  • Height up to Top of Collar(mm)
    110
  • Height up to Neck Base(mm)
    68
  • Materials
    Made of Hard Glass
  • Stopper Common for All
    19
  • Feature 1
    Incubator bottles can be accurately sampled with an accuracy of ± 1%.
1 pc.
200ml
-
-
0448054002
65
Quote
-

Part Number : 0448-05-40-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Incubation Bottles
  • Capacity
    200ml
  • Body Diameter(mm)
    -
  • Inner Diameter(mm)
    -
  • TGK Code
    0448054002
  • Bottom Outer Diameter(mm)
    65
  • Total Height(mm)
    143
  • Height up to Top of Collar(mm)
    125
  • Height up to Neck Base(mm)
    -
  • Materials
    Made of Hard Glass
  • Stopper Common for All
    19
  • Feature 1
    Incubator bottles can be accurately sampled with an accuracy of ± 1%.
1 pc.
300ml
-
-
0448054003
-
7 Day(s) or more
-

Part Number : 0448-05-40-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Incubation Bottles
  • Capacity
    300ml
  • Body Diameter(mm)
    -
  • Inner Diameter(mm)
    -
  • TGK Code
    0448054003
  • Bottom Outer Diameter(mm)
    -
  • Total Height(mm)
    -
  • Height up to Top of Collar(mm)
    -
  • Height up to Neck Base(mm)
    -
  • Materials
    Made of Hard Glass
  • Stopper Common for All
    19
  • Feature 1
    Incubator bottles can be accurately sampled with an accuracy of ± 1%.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)