(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Cap Bottle with Blue Cap 25 mL–10 L

Screw Cap Bottle with Blue Cap 25 mL–10 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 1,146.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

The blue caps and blue pouring rings are made of PP.

[Features]
· Screw top bottles are multi-purpose bottles commonly used as storage containers for high purity medicines, reagents and standard analysis solutions in biotechnology and other fields.
· Made using borosilicate glass-1 equivalent DURAN material (JIS R 3503 [1994]).
· A brown screw top bottle (DURAN) which has been dyed brown to ensure a light shielding effect is also available.
· DURAN is a registered trademark of the German SCHOTT group.
· All caps use ISO screw threads (GL).
· Select a cap that best fits the intended application.
· The bottom of the bottle has been made slightly spherical, decreasing the contact area with the surface beneath.
· Features a uniform thickness for increased mechanical strength.
· The blue cap and blue pouring ring are made of polypropylene.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list