(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
203310 |
203312 |
203314 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Outer Diameter x Height (mm) |
Inner Diameter (mm) |
Maker Part Number | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,407.00 |
1 Pack(s) |
20 Pieces Per Package |
10 Day(s) or more | 1ml | 11.75×35 | 4.7 | MV-07 | 0717-04-42-01 | 1 Box (20 pcs) | ||
₹ 23,050.00 |
1 Pack(s) |
20 Pieces Per Package |
10 Day(s) or more | 3ml | 15×44 | 8 | MV-09 | 0717-04-42-03 | 1 Box (20 pcs) | ||
₹ 23,050.00 |
1 Pack(s) |
20 Pieces Per Package |
10 Day(s) or more | 4ml | 16.5×49 | 8 | MV-2 | 0717-04-42-05 | 1 Box (20 pcs) |
Part Number |
---|
A V type bottom that allows pipetting to be carried out right until the last drop. Uses caps with holes in them (with packing seals) for inserting syringes.
Part Number |
---|
203310 |
203312 |
203314 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Outer Diameter x Height (mm) |
Inner Diameter (mm) |
Maker Part Number | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,407.00 |
1 Pack(s) |
20 Pieces Per Package |
10 Day(s) or more | 1ml | 11.75×35 | 4.7 | MV-07 | 0717-04-42-01 | 1 Box (20 pcs) | ||
₹ 23,050.00 |
1 Pack(s) |
20 Pieces Per Package |
10 Day(s) or more | 3ml | 15×44 | 8 | MV-09 | 0717-04-42-03 | 1 Box (20 pcs) | ||
₹ 23,050.00 |
1 Pack(s) |
20 Pieces Per Package |
10 Day(s) or more | 4ml | 16.5×49 | 8 | MV-2 | 0717-04-42-05 | 1 Box (20 pcs) |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy