- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Virgin Cap Vial VCV-30 – 70
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
Color |
Outer Diameter x Height (mm) |
TGK Code |
Type |
Specifications |
Footnote |
Amount Of Content |
|
₹ 12,100.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
Colorless |
35×70 |
0717-04-10-51 |
VCV-30 |
Vial Bottles Clear Standard Set |
- |
1 Box (50 pcs) |
|
₹ 6,681.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
50ml |
Colorless |
35×95 |
0717-04-10-52 |
VCV-50 |
Vial Bottles Clear Standard Set |
- |
1 Box (25 pcs) |
|
₹ 7,100.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
70ml |
Colorless |
35×120 |
0717-04-10-53 |
VCV-70 |
Vial Bottles Clear Standard Set |
- |
1 Box (25 pcs) |
|
₹ 12,350.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
Brown |
35×70 |
0717-04-10-42 |
VCV-30 |
Vial Bottles Brown Standard Set |
The image uses a bottle that is colorless. |
1 Box (50 pcs) |
Basic Specifications
-
- Product Model
- Vial Bottles
-
- Applications
- Storage, transfer, and display of samples
-
- Cap / Packing
- PP Cap/High Sheet PP Cover Packing
-
- Feature 1
- Contents can be seen clearly, and the cap seal can be confirmed using the neck ring. (Same shape as PET bottle)
Product Description
The contents within can be clearly seen and the neck ring means that it is possible to check whether it has been opened (unsealed) or not. (Equivalent shape to PET bottle mouth)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
Color |
Outer Diameter x Height (mm) |
TGK Code |
Type |
Specifications |
Footnote |
Amount Of Content |
|
₹ 12,100.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
Colorless |
35×70 |
0717-04-10-51 |
VCV-30 |
Vial Bottles Clear Standard Set |
- |
1 Box (50 pcs) |
|
₹ 6,681.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
50ml |
Colorless |
35×95 |
0717-04-10-52 |
VCV-50 |
Vial Bottles Clear Standard Set |
- |
1 Box (25 pcs) |
|
₹ 7,100.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
70ml |
Colorless |
35×120 |
0717-04-10-53 |
VCV-70 |
Vial Bottles Clear Standard Set |
- |
1 Box (25 pcs) |
|
₹ 12,350.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
Brown |
35×70 |
0717-04-10-42 |
VCV-30 |
Vial Bottles Brown Standard Set |
The image uses a bottle that is colorless. |
1 Box (50 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy