- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vacuum Vial White SVF / Brown SVF
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
Outer Diameter x Height (mm) |
Inner Diameter (mm) |
TGK Code |
Type |
Specifications |
Amount Of Content |
|
₹ 15,152.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
3ml |
16.5X45 |
7.2 |
0717-04-08-51 |
SVF-3 |
- |
1 Box (100 pcs) |
|
₹ 15,906.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
5ml |
19.0X48 |
9.3 |
0717-04-08-52 |
SVF-5 |
- |
1 Box (100 pcs) |
|
₹ 8,962.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
10ml |
24.3X48 |
12.3 |
0717-04-08-53 |
SVF-10 |
- |
1 Box (50 pcs) |
|
₹ 9,212.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
12ml |
24.3X55 |
12.3 |
0717-04-08-54 |
SVF-12 |
- |
1 Box (50 pcs) |
|
₹ 9,882.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
15ml |
27.0X55 |
12.3 |
0717-04-08-55 |
SVF-15 |
- |
1 Box (50 pcs) |
|
₹ 11,387.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
20ml |
30.0X55 |
12.3 |
0717-04-08-57 |
SVF-20 |
- |
1 Box (50 pcs) |
|
₹ 12,308.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
30.0X70 |
12.3 |
0717-04-08-56 |
SVF-30 |
- |
1 Box (50 pcs) |
|
₹ 20,214.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
50ml |
40.0X75 |
22 |
0717-04-08-58 |
SVF-50 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (50 pcs) |
|
₹ 14,148.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
100ml |
40.0X120 |
22 |
0717-04-08-59 |
SVF-100 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (25 pcs) |
|
₹ 15,990.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
3ml |
16.5X45 |
7.2 |
0717-04-08-61 |
SVF-3 |
- |
1 Box (100 pcs) |
|
₹ 16,659.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
5ml |
19.0X48 |
9.3 |
0717-04-08-62 |
SVF-5 |
- |
1 Box (100 pcs) |
|
₹ 9,463.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
10ml |
24.3X48 |
12.3 |
0717-04-08-63 |
SVF-10 |
- |
1 Box (50 pcs) |
|
₹ 9,714.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
12ml |
24.3X55 |
12.3 |
0717-04-08-64 |
SVF-12 |
- |
1 Box (50 pcs) |
|
₹ 10,383.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
15ml |
27.0X55 |
12.3 |
0717-04-08-65 |
SVF-15 |
- |
1 Box (50 pcs) |
|
₹ 12,056.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
20ml |
30.0X55 |
12.3 |
0717-04-08-67 |
SVF-20 |
- |
1 Box (50 pcs) |
|
₹ 13,144.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
30.0X70 |
12.3 |
0717-04-08-66 |
SVF-30 |
- |
1 Box (50 pcs) |
|
₹ 21,260.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
50ml |
40.0X75 |
22 |
0717-04-08-68 |
SVF-50 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (50 pcs) |
|
₹ 14,754.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
100ml |
40.0X120 |
22 |
0717-04-08-69 |
SVF-100 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (25 pcs) |
Basic Specifications
-
- Product Model
- Vial Bottles
-
- Feature 1
- It has the same properties as vial bottle and easy handling of screw mouth bottle, as well as heat-resistant and anti-freeze cap. Because the entire cap is screwed, it is extremely safe. As with the conventional aluminum seal type, the aluminum section offers no risk of injury while handling.
-
- Feature 2
- Uses a butyl rubber plug for freeze drying which seals securely and can be used repeatedly. Perfect for storing standard solutions of organic solvents because the amount of liquid does not change (no volatility, no change in concentration).
-
- Feature 3
- Using fully automatic casting with strengthened glass, vacuum storing, which was difficult has become feasible.
-
- Footnote
- Please use fluoropolymer liner rubber plug for liquid state.
Product Description
Combines the unique characteristics of vial bottles with the ease-of-use nature of screw cap bottles. Includes a cap for heat resistance and resistance to freezing.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
Outer Diameter x Height (mm) |
Inner Diameter (mm) |
TGK Code |
Type |
Specifications |
Amount Of Content |
|
₹ 15,152.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
3ml |
16.5X45 |
7.2 |
0717-04-08-51 |
SVF-3 |
- |
1 Box (100 pcs) |
|
₹ 15,906.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
5ml |
19.0X48 |
9.3 |
0717-04-08-52 |
SVF-5 |
- |
1 Box (100 pcs) |
|
₹ 8,962.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
10ml |
24.3X48 |
12.3 |
0717-04-08-53 |
SVF-10 |
- |
1 Box (50 pcs) |
|
₹ 9,212.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
12ml |
24.3X55 |
12.3 |
0717-04-08-54 |
SVF-12 |
- |
1 Box (50 pcs) |
|
₹ 9,882.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
15ml |
27.0X55 |
12.3 |
0717-04-08-55 |
SVF-15 |
- |
1 Box (50 pcs) |
|
₹ 11,387.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
20ml |
30.0X55 |
12.3 |
0717-04-08-57 |
SVF-20 |
- |
1 Box (50 pcs) |
|
₹ 12,308.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
30.0X70 |
12.3 |
0717-04-08-56 |
SVF-30 |
- |
1 Box (50 pcs) |
|
₹ 20,214.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
50ml |
40.0X75 |
22 |
0717-04-08-58 |
SVF-50 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (50 pcs) |
|
₹ 14,148.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
100ml |
40.0X120 |
22 |
0717-04-08-59 |
SVF-100 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (25 pcs) |
|
₹ 15,990.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
3ml |
16.5X45 |
7.2 |
0717-04-08-61 |
SVF-3 |
- |
1 Box (100 pcs) |
|
₹ 16,659.00
|
1 Pack(s)
|
100 Pieces Per Package
|
|
10 Day(s) or more
|
5ml |
19.0X48 |
9.3 |
0717-04-08-62 |
SVF-5 |
- |
1 Box (100 pcs) |
|
₹ 9,463.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
10ml |
24.3X48 |
12.3 |
0717-04-08-63 |
SVF-10 |
- |
1 Box (50 pcs) |
|
₹ 9,714.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
12ml |
24.3X55 |
12.3 |
0717-04-08-64 |
SVF-12 |
- |
1 Box (50 pcs) |
|
₹ 10,383.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
15ml |
27.0X55 |
12.3 |
0717-04-08-65 |
SVF-15 |
- |
1 Box (50 pcs) |
|
₹ 12,056.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
20ml |
30.0X55 |
12.3 |
0717-04-08-67 |
SVF-20 |
- |
1 Box (50 pcs) |
|
₹ 13,144.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
30ml |
30.0X70 |
12.3 |
0717-04-08-66 |
SVF-30 |
- |
1 Box (50 pcs) |
|
₹ 21,260.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s) or more
|
50ml |
40.0X75 |
22 |
0717-04-08-68 |
SVF-50 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (50 pcs) |
|
₹ 14,754.00
|
1 Pack(s)
|
25 Pieces Per Package
|
|
10 Day(s) or more
|
100ml |
40.0X120 |
22 |
0717-04-08-69 |
SVF-100 |
Butyl rubber plug for liquid state can be set as standard. |
1 Box (25 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Vacuum Vial White SVF / Brown SVF
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy