- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Top Seal Cap TP-A, 1,000 Pcs
Specifications of 308101
-
- Product Model
- Optional Items
-
- Types of Options
- Cap
-
- Color
- White (Soft)
-
- TGK Code
- 0717-04-07-68
-
- Type
- TP-A
-
- Feature 1
- For Autosampler vials of various manufacturers and NEG syringe vial SY-07. Reducing the time and effort of packaging, analysis of large quantity can be done smoothly. 2 types are provided matching the needle tip shapes.
-
- Footnote
- TP-A is suitable for sharp pointed needles. Select accordingly by needle shape.
-
- Amount Of Content
- 1 Pack (1000 pcs.)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 22,180.00
|
1 Pack(s)
|
1,000 Pieces Per Package
|
|
10 Day(s) or more
|
1 Pack (1000 pcs.) |
Basic Specifications
-
- Product Model
- Optional Items
-
- Types of Options
- Cap
-
- Color
- White (Soft)
-
- TGK Code
- 0717-04-07-68
-
- Type
- TP-A
-
- Feature 1
- For Autosampler vials of various manufacturers and NEG syringe vial SY-07. Reducing the time and effort of packaging, analysis of large quantity can be done smoothly. 2 types are provided matching the needle tip shapes.
-
- Footnote
- TP-A is suitable for sharp pointed needles. Select accordingly by needle shape.
-
- Amount Of Content
- 1 Pack (1000 pcs.)
Product Description
Vial for autosampler.
[Features]
·Autosampler vials for liquid chromatography, gas chromatography, etc., from various analytical instrument manufacturers.
·Color (type): White (soft)
·It is compatible with autosampler vials from various manufacturers and NEG syringe vial SY-07.
·It saves you the trouble of attaching the packing and allows you to analyze a large amount of samples smoothly.
·2 types are available according to the shape of the needle tip.
[Applications]
·For liquid chromatography and gas chromatography.
Specifications of 308101
-
- Product Model
- Optional Items
-
- Types of Options
- Cap
-
- Color
- White (Soft)
-
- TGK Code
- 0717-04-07-68
-
- Type
- TP-A
-
- Feature 1
- For Autosampler vials of various manufacturers and NEG syringe vial SY-07. Reducing the time and effort of packaging, analysis of large quantity can be done smoothly. 2 types are provided matching the needle tip shapes.
-
- Footnote
- TP-A is suitable for sharp pointed needles. Select accordingly by needle shape.
-
- Amount Of Content
- 1 Pack (1000 pcs.)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 22,180.00
|
1 Pack(s)
|
1,000 Pieces Per Package
|
|
10 Day(s) or more
|
1 Pack (1000 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy