(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Chromatography Vial, White SVG-3 to 100 / Brown SVG-3 – 100

Gas Chromatography Vial, White SVG-3 to 100 / Brown SVG-3 – 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 8,753.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
203230
203231
203232
203233
203234
203235
203236
203237
203238
203240
203241
203242
203243
203244
203245
203246
203247
203248
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Color Outer Diameter x Height
(mm)
Inner Diameter
(mm)
Cap Hole Diameter
(mm)
Cap Top Outer Diameter
(mm)
Cap Bottom Outer Diameter
(mm)
Cap Height
(mm)
TGK Code Freeze-resistant Capacity
(ml)
Amount Of Content

₹ 14,316.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 3ml White 16.5X45 7.2 - - - - 0717-04-03-01 1–2 1 Box (100 pcs)

₹ 15,068.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 5ml White 19.0X48 9.3 - - - - 0717-04-03-02 3 1 Box (100 pcs)

₹ 8,753.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 10ml White 24.3X48 12.3 - - - - 0717-04-03-03 5 1 Box (50 pcs)

₹ 9,004.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 12ml White 24.3X55 12.3 - - - - 0717-04-03-04 6 1 Box (50 pcs)

₹ 9,673.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 15ml White 27.0X55 12.3 - - - - 0717-04-03-05 7–8 1 Box (50 pcs)

₹ 11,178.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 20ml White 30.0X55 12.3 10 244 249 151 0717-04-03-07 10 1 Box (50 pcs)

₹ 12,100.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 30ml White 30.0X70 12.3 - - - - 0717-04-03-06 15 1 Box (50 pcs)

₹ 20,214.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 50ml White 40.0X75 22 - - - - 0717-04-03-08 25 1 Box (50 pcs)

₹ 14,148.00

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 100ml White 40.0X120 22 - - - - 0717-04-03-09 50 1 Box (25 pcs)

₹ 15,152.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 3ml Brown 16.5X45 7.2 - - - - 0717-04-03-11 1–2 1 Box (100 pcs)

₹ 15,822.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 5ml Brown 19.0X48 9.3 - - - - 0717-04-03-12 3 1 Box (100 pcs)

₹ 9,254.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 10ml Brown 24.3X48 12.3 - - - - 0717-04-03-13 5 1 Box (50 pcs)

₹ 9,505.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 12ml Brown 24.3X55 12.3 - - - - 0717-04-03-14 6 1 Box (50 pcs)

₹ 10,174.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 15ml Brown 27.0X55 12.3 - - - - 0717-04-03-15 7–8 1 Box (50 pcs)

₹ 11,848.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 20ml Brown 30.0X55 12.3 - - - - 0717-04-03-17 10 1 Box (50 pcs)

₹ 12,936.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 30ml Brown 30.0X70 12.3 - - - - 0717-04-03-16 15 1 Box (50 pcs)

₹ 21,260.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 50ml Brown 40.0X75 22 - - - - 0717-04-03-18 25 1 Box (50 pcs)

₹ 14,754.00

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 100ml Brown 40.0X120 22 - - - - 0717-04-03-19 50 1 Box (25 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Color Outer Diameter x Height
(mm)
Inner Diameter
(mm)
Cap Hole Diameter
(mm)
Cap Top Outer Diameter
(mm)
Cap Bottom Outer Diameter
(mm)
Cap Height
(mm)
TGK Code Freeze-resistant Capacity
(ml)
Amount Of Content

Basic Specifications

  • Product Model
    Vial Bottles
  • Specifications
    Melanin Resin Cap / with Butyl Rubber Stopper
  • Application Details
    Ideal as a sampling container for gas chromatography, liquid chromatography, etc.
  • Feature 1
    A syringe can be directly inserted into the perforated cap. Because the cap is perforated, the syringe can be directly inserted without removing the cap, allowing work to be conducted safely and efficiently.
  • Feature 2
    Butyl rubber for liquid state is used. It can also be combined with rubber plugs of other materials such as fluoropolymer liners.

Product Description

The caps feature holes for directly inserting syringes. As the caps include holes, it is possible to directly insert syringes without removing the cap, thereby improving efficiency and safety. Made using butyl rubber for use with liquids. Can be combined with fluoropolymer lined types and other types of rubber plug.

Part Number
203230
203231
203232
203233
203234
203235
203236
203237
203238
203240
203241
203242
203243
203244
203245
203246
203247
203248
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Color Outer Diameter x Height
(mm)
Inner Diameter
(mm)
Cap Hole Diameter
(mm)
Cap Top Outer Diameter
(mm)
Cap Bottom Outer Diameter
(mm)
Cap Height
(mm)
TGK Code Freeze-resistant Capacity
(ml)
Amount Of Content

₹ 14,316.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 3ml White 16.5X45 7.2 - - - - 0717-04-03-01 1–2 1 Box (100 pcs)

₹ 15,068.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 5ml White 19.0X48 9.3 - - - - 0717-04-03-02 3 1 Box (100 pcs)

₹ 8,753.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 10ml White 24.3X48 12.3 - - - - 0717-04-03-03 5 1 Box (50 pcs)

₹ 9,004.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 12ml White 24.3X55 12.3 - - - - 0717-04-03-04 6 1 Box (50 pcs)

₹ 9,673.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 15ml White 27.0X55 12.3 - - - - 0717-04-03-05 7–8 1 Box (50 pcs)

₹ 11,178.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 20ml White 30.0X55 12.3 10 244 249 151 0717-04-03-07 10 1 Box (50 pcs)

₹ 12,100.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 30ml White 30.0X70 12.3 - - - - 0717-04-03-06 15 1 Box (50 pcs)

₹ 20,214.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 50ml White 40.0X75 22 - - - - 0717-04-03-08 25 1 Box (50 pcs)

₹ 14,148.00

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 100ml White 40.0X120 22 - - - - 0717-04-03-09 50 1 Box (25 pcs)

₹ 15,152.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 3ml Brown 16.5X45 7.2 - - - - 0717-04-03-11 1–2 1 Box (100 pcs)

₹ 15,822.00

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 5ml Brown 19.0X48 9.3 - - - - 0717-04-03-12 3 1 Box (100 pcs)

₹ 9,254.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 10ml Brown 24.3X48 12.3 - - - - 0717-04-03-13 5 1 Box (50 pcs)

₹ 9,505.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 12ml Brown 24.3X55 12.3 - - - - 0717-04-03-14 6 1 Box (50 pcs)

₹ 10,174.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 15ml Brown 27.0X55 12.3 - - - - 0717-04-03-15 7–8 1 Box (50 pcs)

₹ 11,848.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 20ml Brown 30.0X55 12.3 - - - - 0717-04-03-17 10 1 Box (50 pcs)

₹ 12,936.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 30ml Brown 30.0X70 12.3 - - - - 0717-04-03-16 15 1 Box (50 pcs)

₹ 21,260.00

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 50ml Brown 40.0X75 22 - - - - 0717-04-03-18 25 1 Box (50 pcs)

₹ 14,754.00

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 100ml Brown 40.0X120 22 - - - - 0717-04-03-19 50 1 Box (25 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Color Outer Diameter x Height
(mm)
Inner Diameter
(mm)
Cap Hole Diameter
(mm)
Cap Top Outer Diameter
(mm)
Cap Bottom Outer Diameter
(mm)
Cap Height
(mm)
TGK Code Freeze-resistant Capacity
(ml)
Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list