Clear Wide-Neck Bottle 100 mL–1000 mL

Clear Wide-Neck Bottle 100 mL–1000 mL

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

A transparent wide-mouthed bottle.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100mL
  • 250mL
  • 500mL
  • 1000mL
  • Clear
Bore Diameter(mm)

Refine by

  • 31
  • 41
  • 47
  • 56
  • Clear
Maker Part Number

Refine by

  • M1-047-04
  • M1-047-03
  • M1-047-02
  • M1-047-01
  • Clear
TGK Code

Refine by

  • 0715220211
  • 0715220212
  • 0715220213
  • 0715220214
  • Clear
Body Diameter(mm)

Refine by

  • 48
  • 60
  • 78
  • 97
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100mL
31
M1-047-01
0715220211
48
7 Day(s) or more
-

Part Number : 0715-22-02-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Resin Container
  • Shape
    Round
  • Capacity
    100mL
  • Bore Diameter(mm)
    31
  • Maker Part Number
    M1-047-01
  • TGK Code
    0715220211
  • Body Diameter(mm)
    48
  • Length(mm)
    85
  • Materials
    Vinyl Chloride
1 pc.
250mL
41
M1-047-02
0715220212
60
7 Day(s) or more
-

Part Number : 0715-22-02-12
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Resin Container
  • Shape
    Round
  • Capacity
    250mL
  • Bore Diameter(mm)
    41
  • Maker Part Number
    M1-047-02
  • TGK Code
    0715220212
  • Body Diameter(mm)
    60
  • Length(mm)
    123
  • Materials
    Vinyl Chloride
1 pc.
500mL
47
M1-047-03
0715220213
78
7 Day(s) or more
-

Part Number : 0715-22-02-13
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Resin Container
  • Shape
    Round
  • Capacity
    500mL
  • Bore Diameter(mm)
    47
  • Maker Part Number
    M1-047-03
  • TGK Code
    0715220213
  • Body Diameter(mm)
    78
  • Length(mm)
    150
  • Materials
    Vinyl Chloride
1 pc.
1000mL
56
M1-047-04
0715220214
97
7 Day(s) or more
-

Part Number : 0715-22-02-14
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Resin Container
  • Shape
    Round
  • Capacity
    1000mL
  • Bore Diameter(mm)
    56
  • Maker Part Number
    M1-047-04
  • TGK Code
    0715220214
  • Body Diameter(mm)
    97
  • Length(mm)
    180
  • Materials
    Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)