Waste Fluid Collecting Can 20 L Natural

Waste Fluid Collecting Can 20 L Natural

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· A type with a nozzle.
· When using as a waste liquid recovery can, use a waste liquid funnel (sold separately).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 0358-21-45-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    20L
  • Sizes(mm)
    155×350×410H
  • Maker Part Number
    20-150-01
  • TGK Code
    0358214511
  • Color
    Natural
  • Materials
    Main Body/Cap: High Density Polyethylene (HDPE) / Nozzle: Low Density Polyethylene (LDPE)
  • Feature 1
    Type with nozzle.
  • Precautions
    Use a waste-fluid funnel when using it as a waste fluid collection can (sold separately).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)