Handy Can PE 5 L–20 L

Handy Can PE 5 L–20 L

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· A type with a cock is also available.
· Includes a scale for each liter.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 5L
  • 10L
  • 20L
  • Clear
Sizes(mm)

Refine by

  • Base Surface: Approx. 180 x 250
  • Clear
Inner Diameter(mm)

Refine by

  • 31.6
  • Clear
TGK Code

Refine by

  • 0323214601
  • 0323214602
  • 0323214603
  • Clear
Height(mm)

Refine by

  • Highest part at middle: Approx. 300, Next highest part: Approx. 280, edge height: Approx. 270
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5L
-
-
0323214601
-
7 Day(s) or more
-

Part Number : 0323-21-46-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    5L
  • Sizes(mm)
    -
  • Inner Diameter(mm)
    -
  • TGK Code
    0323214601
  • Height(mm)
    -
  • Feature 1
    Some models have a valve.
  • Remarks
    Has markings for every liter.
1 pc.
10L
Base Surface: Approx. 180 x 250
31.6
0323214602
Highest part at middle: Approx. 300, Next highest part: Approx. 280, edge height: Approx. 270
7 Day(s) or more
-

Part Number : 0323-21-46-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    10L
  • Sizes(mm)
    Base Surface: Approx. 180 x 250
  • Inner Diameter(mm)
    31.6
  • TGK Code
    0323214602
  • Height(mm)
    Highest part at middle: Approx. 300, Next highest part: Approx. 280, edge height: Approx. 270
  • Feature 1
    Some models have a valve.
  • Remarks
    Has markings for every liter.
1 pc.
20L
-
-
0323214603
-
7 Day(s) or more
-

Part Number : 0323-21-46-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Capacity
    20L
  • Sizes(mm)
    -
  • Inner Diameter(mm)
    -
  • TGK Code
    0323214603
  • Height(mm)
    -
  • Feature 1
    Some models have a valve.
  • Remarks
    Has markings for every liter.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)