• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Cylindrical PE Container 105 mL–1100 mL

Part Number

Configured Part Number is shown.

Part Number
0319-22-54-01
0319-22-54-02
0319-22-54-03
0319-22-54-04
0319-22-54-05
0319-22-54-06
0319-22-54-07
0319-22-54-08
Part NumberVolume DiscountDays to ShipCapacity Inner Diameter
(mm)
Maker Part Number TGK Code Body Diameter
(mm)
Lid Outer Diameter
(mm)
Total Height
(mm)
Appellation Remarks Amount Of Content
12 Day(s) or more 105mL57-0319225401606661No.1Comes with an inner plug.1 pc.
12 Day(s) or more 150mL57-0319225402606681No.2Comes with an inner plug.1 pc.
12 Day(s) or more 250mL73-0319225403778482No.3Comes with an inner plug.1 pc.
11 Day(s) or more 310mL7321530319225404778498No.4Comes with an inner plug.1 pc.
12 Day(s) or more 470mL90-03192254059299102No.5Comes with an inner plug.1 pc.
12 Day(s) or more 560mL90-03192254069299113No.6Comes with an inner plug.1 pc.
11 Day(s) or more 770mL962157031922540798106130No.8Comes with an inner plug.1 pc.
11 Day(s) or more 1100mL962158031922540898106175No.9Comes with an inner plug.1 pc.

Loading...

  1. 1

Basic Information

Product Model PE (Polyethylene) Container Shape Round Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)