Tamper-Proof Type Small-Mouth Bottle 50 mL–1 L

Tamper-Proof Type Small-Mouth Bottle 50 mL–1 L

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Includes a safety ring and the screw lid can prevent improper opening. Can also be used for foods.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 50mL
  • 100mL
  • 250mL
  • 500mL
  • 1000mL
  • Clear
Bottle Diameter x Height(mm)

Refine by

  • 36φ×84
  • 44φ×101
  • 60φ×136
  • 74φ×170
  • 90φ×222
  • Clear
Bore Diameter(mm)

Refine by

  • 17.5
  • 22.5
  • Clear
Maker Part Number

Refine by

  • 15700
  • 15701
  • 15702
  • 15703
  • 15704
  • Clear
TGK Code

Refine by

  • 0198220131
  • 0198220132
  • 0198220133
  • 0198220134
  • 0198220135
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50mL
36φ×84
17.5
15700
0198220131
7 Day(s) or more
-

Part Number : 0198-22-01-31
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    50mL
  • Bottle Diameter x Height(mm)
    36φ×84
  • Bore Diameter(mm)
    17.5
  • Maker Part Number
    15700
  • TGK Code
    0198220131
  • Materials
    HDPE
1 pc.
100mL
44φ×101
17.5
15701
0198220132
7 Day(s) or more
-

Part Number : 0198-22-01-32
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    100mL
  • Bottle Diameter x Height(mm)
    44φ×101
  • Bore Diameter(mm)
    17.5
  • Maker Part Number
    15701
  • TGK Code
    0198220132
  • Materials
    HDPE
1 pc.
250mL
60φ×136
22.5
15702
0198220133
7 Day(s) or more
-

Part Number : 0198-22-01-33
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    250mL
  • Bottle Diameter x Height(mm)
    60φ×136
  • Bore Diameter(mm)
    22.5
  • Maker Part Number
    15702
  • TGK Code
    0198220133
  • Materials
    HDPE
1 pc.
500mL
74φ×170
22.5
15703
0198220134
7 Day(s) or more
-

Part Number : 0198-22-01-34
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Bottle Diameter x Height(mm)
    74φ×170
  • Bore Diameter(mm)
    22.5
  • Maker Part Number
    15703
  • TGK Code
    0198220134
  • Materials
    HDPE
1 pc.
1000mL
90φ×222
22.5
15704
0198220135
7 Day(s) or more
-

Part Number : 0198-22-01-35
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    1000mL
  • Bottle Diameter x Height(mm)
    90φ×222
  • Bore Diameter(mm)
    22.5
  • Maker Part Number
    15704
  • TGK Code
    0198220135
  • Materials
    HDPE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)