Disposable Container #597 x 500 pcs

Disposable Container #597 x 500 pcs

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Disposable container with a sealing lid for saliva and sputum.

Basic Specifications

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    55mL
  • Sizes(mm)
    57×35H
  • Diameter(mm)
    47.5
  • Maker Part Number
    597
  • TGK Code
    0198196433
  • Hole Diameter
    Disposable container for sputum or phlegm with a sealing lid.
  • Amount Of Content
    1 Pack (500 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (500 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (500 pcs.)
7 Day(s) or more
-

Part Number : 0198-19-64-33
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    55mL
  • Sizes(mm)
    57×35H
  • Diameter(mm)
    47.5
  • Maker Part Number
    597
  • TGK Code
    0198196433
  • Hole Diameter
    Disposable container for sputum or phlegm with a sealing lid.
  • Materials
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)