• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Urination Bottle / Container 481/482

Urination Bottle / Container 481/482

Standard Unit Price:
-
Days to Ship :
65 Day(s) or more

Includes a scale up to 2500 mL and a sample extraction port.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Round
  • Rectangular Type
  • Clear
Sizes(mm)

Refine by

  • 114×243×160
  • 130φ×250H
  • Clear
Maker Part Number

Refine by

  • 481
  • 482
  • Clear
TGK Code

Refine by

  • 0198196407
  • 0198196408
  • Clear
Graduation Lines(mL)

Refine by

  • 100
  • 250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Round
130φ×250H
482
0198196407
100
65 Day(s) or more
-

Part Number : 0198-19-64-07
Days to Ship 65 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Sizes(mm)
    130φ×250H
  • Bore Diameter(mm)
    74
  • Maker Part Number
    482
  • TGK Code
    0198196407
  • Graduation Lines(mL)
    100
  • Hole Diameter
    -
  • Materials
    PE
  • Feature 1
    With increments up to 2,500 mL and a sample extraction opening.
1 pc.
Rectangular Type
114×243×160
481
0198196408
250
65 Day(s) or more
-

Part Number : 0198-19-64-08
Days to Ship 65 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Rectangular Type
  • Sizes(mm)
    114×243×160
  • Bore Diameter(mm)
    74
  • Maker Part Number
    481
  • TGK Code
    0198196408
  • Graduation Lines(mL)
    250
  • Hole Diameter
    There Is No Opening in the Sample Extraction Port, so Customers Are Requested to Cut One Themselves. Maximum Diameter: 13 mm / Minutes Diameter: 5 mm
  • Materials
    PE
  • Feature 1
    With increments up to 2,500 mL and a sample extraction opening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)