Ultraprecision Tweezers DU-7B DUMOSTAR

Ultraprecision Tweezers DU-7B DUMOSTAR

Standard Unit Price:
-
Days to Ship :
Quote

Eagle type with jagged surfaces

[Features]
· The Swiss company Dumont's highest quality tweezers, that use the alloy material Phynox (which contains about 40% of cobalt) for the entire pair of tweezers, and that are completely non-magnetic and extremely hard.

Basic Specifications

  • Product Model
    Tweezers
  • Materials
    Other
  • Length(mm)
    115
  • Tip Part A(mm)
    0.10
  • Tip Part B(mm)
    0.17
  • Maker Part Number
    DU-7B
  • TGK Code
    0990252834
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 0990-25-28-34
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Tweezers
  • Materials
    Other
  • Length(mm)
    115
  • Tip Part A(mm)
    0.10
  • Tip Part B(mm)
    0.17
  • Maker Part Number
    DU-7B
  • TGK Code
    0990252834
  • Material Details
    DUMOSTAR
  • Feature 1
    The highest-grade tweezers of DUMONT, Switzerland. Entirely made from PHYNOX alloy containing about 40% cobalt. High-hardness and completely non-magnetic.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)